Kapcsolattartóm
igus® Hungária Kft.

Ipari Park utca 10.

H-1044 Budapest

+36 1 3066486
+36 1 4310374

Pneumatic hoses

Robust yet flexible, cost-effective yet long-lasting: this mix of advantageous properties score high for the pneumatic hoses from igus®. The PE and PU hoses withstand pressures of up to 12 bar, are resistant to abrasion, oil, coolant and temperatures from -25 °C up to +80 °C. The hoses are PVC- and halogen-free (EN 60754), suitable for cleanrooms (ISO Class 1 at CAPE. A.) and vacuum applications.  Order without minimum order quantity from 1 m length and benefit from our free cutting service.

Termékek

Termékek száma: 2

chainflex® Clean Air pneumatic hoses
  • For heaviest duty applications
  • PE hose
  • Oil resistant and coolant-resistant
  • Highly abrasion-resistant
  • Outside-toleranced
  • PVC and halogen-free
  • Colour: light grey
chainflex® pneumatic hose CFAIR
  • For extremely heavy-duty applications
  • PU hose
  • Oil- and coolant-resistant
  • Abrasion-resistant
  • Outside-toleranced
  • PVC and halogen-free
  • Colour: blue

Konzultáció

I would be happy to answer your questions personally

Szállítás és tanácsadás

Személyesen:

Hétfőtől péntekig reggel 7 és este 8 között.
Szombaton reggel 8 és 12 között.

Online:

24h