Robust cable guidance systems for cantilever and drill floor skid at sea

The requirements for safe cable guidance along the movable cantilever skids and drill floor skids are extremely stringent. Our "heavy duty" energy chains, cables, and accessories for the offshore industry are therefore specifically designed for moving high additional loads and large hose and cable packages. The robust plastic energy chains are particularly effective at sea, where their resistance to corrosion and low dead weight are particularly impressive when compared to those of steel chains or festooning systems. The fact that the chains require no lubrication or maintenance ensures reliable cable guidance and high planning reliability and reduces running costs. We offer cable routing as a turnkey system solution together with engineering, project management, and on-site assembly and acceptance.
Cantilever with energy chains

Products for cable guidance systems for cantilevers, drill floor skids, and jack-up skids

E4.1 e-chain

Heavy-duty energy chains

  • Lightweight: up to 70% lighter than steel
  • Insensitive to corrosion: suitable for operation at sea
  • Robust: tough, supports high additional loads
E4.1 e-chain series
chainflex cable and DNV and NEK logos

Cables for moving applications

  • DNV approval for safe use on offshore rigs and ships
  • More than 370 certified cables
Certified cables
Harnessed energy supply modules

Pre-assembled energy chains

  • All energy chains can be delivered pre-assembled, including cables (plug & play solution)
  • 95% less harnessing time
Harnessed energy chain systems

White paper: more automation in the maritime sector

 
  • What challenges does automation present for the maritime industry?
  • How can companies meet the strict test criteria?
  • What opportunities arise from the use of certified components such as cables?

Learn more now

Maritime sector white paper

Success stories

Cantilever with energy chain

The plastic energy chain carries a cable weight of 200kg/m

Plastic energy chains for the heavy duty sector were installed on this 3000HP modular offshore drilling rig on the cantilever and the drill floor skid. They carry an additional load of 200kg/m on a travel of 17.5m or 8m. The advantages here were the low weight with high stability.
Learn more about this application
Offshore applications

... and other success stories

Heavy-duty energy chains in drilling rigs for such systems as the top drive, cantilever, or pipe handler; flexible rotary modules in pivoting heavy-duty cranes; or safe shore power supplies: Find out more about how our motion plastics are used in these and other projects.
Discover other success stories now

More information