Energy chains and cables for long
travels in shipyards

Shipyard cranes are mostly huge systems that can lift huge lifting loads and must always work reliably. At the same time, the space available in the shipyards is usually very tight. The requirements for cable guidance therefore lie in systems that are as space-optimised and at the same time powerful as possible, which safely master long travels.
In order to achieve this top performance, we offer a comprehensive portfolio of energy chains, cables, guide troughs and complementary accessories.
Shipyard crane

Goliath cranes

Goliath crane Energy chain solutions and cables for Goliath cranes
Discover now

Indoor cranes

Indoor crane Light, robust, durable: energy supply systems for indoor cranes
Discover now

Successful application stories with shipyard cranes

Shipyard cranes

Energy chains for large ship production

At Meyer Werft GmbH in Papenburg, modern plastic energy supply systems are used to supply energy and media to a gigantic crane system with a total of eight crane bridges.
smart plastics

... and other success stories

In other application examples, discover how our energy chains and chainflex cables are used in the crane industry for different requirements.

System comparison

Energy chain systems instead of festooning, motor cable drums and busbars

Energy chains systems instead of festooning Energy chain systems instead of festooning
Provide guidance for cables and energy chains while keeping them protected and safe in wind and fluctuating temperatures. This minimises downtime.
Energy chain systems instead of motor cable drums Energy chain systems instead of motor cable drums
No slip ring on long travels. Guide all media safely in one system. Travels of up to 1,000 metres.
Energy chain systems instead of busbar systems Energy chain systems instead of busbar systems
Deliver data, energy, fluids and air safely in a single energy chain system. For narrow compact spaces and fast lane movement. 

Durable products for crane technology

Roller energy chains

Roller energy chains

  • High push/pull forces and less wear thanks to precise tolerances.
  • Maintenance-free rollers reduce push/pull forces of up to 75% and allow very long travels
Find out more about roller e-chains
Guide troughs

Guide troughs

  • Available in stainless steel and aluminium for seawater resistance and weight reduction
  • Also available as a cost-effective and corrosion-free plastic trough
Find out more about guide troughs
Floating moving end

Floating moving end

  • As compensation in the case of long travels 
  • Small, lightweight and cost-effective
  • Compatible with isense EC.P
  • Can be deployed with a range of energy supplies
Find out more about floating moving ends
chainflex cables

chainflex for moving applications

  • Cables for use in energy chains
  • Wide range of products
  • Designed for enormous speeds and accelerations, long travels and the most adverse environmental influences
Learn more about chainflex cables
chainflex motor cable

Motor cables

  • Mostly with TPE outer jacket material for extreme temperature ranges
  • High abrasion resistance for a long service life
  • Service life predictable online. With a four-year guarantee
Find out more about our motor cables
chainflex control cable

Control cables

  • From 12 cores with cores wound in bundles
  • Long operating times thanks to the avoidance of corkscrews
  • Service life predictable online. With a four-year guarantee
Learn more about our control cables

Pull/push force detection (EC.P) for energy chains

Suitable for every type of crane and every energy chain. The EC.P sensor technology continuously measures the forces generated on the e-chain and thus prevents unplanned failures. Before surprises arise, a recommendation is made to shut down the system if the forces are too high.
Further information

Intelligent break detection (EC.B) for energy chains

For energy chains that carry high loads during continuous use, the installation of sensors is suitable for early breakage detection. If a chain link break occurs, this is detected immediately and an alarm is triggered. Consequential damage up to complete system failure can be avoided.
Further information

Monitoring of cable tensile force (CF.P) with the aid of cables

With CF.P sensors on your energy chain, the load on the cables can be monitored in real time. For this purpose, the system is attached to the strain relief. If a critical set value is exceeded, an alarm or system shutdown can be triggered if required.
Further information

Tested for real-world applications in the industry's largest test laboratory

A look at the chainflex and e-chain test laboratory Take a look at our chainflex and e-chain test laboratory, where 10 billion cycles are tested annually.
Long travels in outdoor tests Up to 400m of travel can be achieved on our 200m long test track for energy chains.

Brochure: solutions for port facilities

This could also be of interest to you

Indoor cranes