Kapcsolattartóm
igus® Hungária Kft.

Ipari Park utca 10.

H-1044 Budapest

Fon +36 1 3066486

Fax +36 1 4310374

The use of plastic plain bearings facilitates 8 x longer service life

Test results for St52 / gas nitrified

In an effort to continuously improve our product range and to address your specific needs, we are reviewing various shaft materials and extensively testing these with a variety of bearing solutions in our igus® dry-tech® lab.
 
You can find the results for our test results for St52 / gas nitrified here.
 
We are currently also conducting tests on the following shafts / coatings:

St52 / un-coated

C45 / un-coated

Piston rods / hard-chromed

St52 / saltbath nitrocarburised

C45 / galvanised

 
iglidur® sample box  

Order free sample boxwith "iglidur® plain bearings" now

 
Wear in μ/km; p= 30 MPa; v= 0.01 m/s; pivoting
 

1

Wear rate [μm/km]

2

iglidur® Q

3

iglidur® G

4

iglidur® Z

5

Brass with initial lubrication

6

Rolled metal with gliding layer

Conclusion:

all tested iglidur® materials exhibit significantly lower wear than metal plain bearings

the shafts of the metal plain bearings exhibit significant wear and are therefore unsuited for further use

Is your shaft not included in these?

We will gladly test your specific application as well. Simply use the contact form!