Service life calculation for igus® energy chains

Please select the energy chain and the "self-supporting" or "gliding" case of application.
After entering the additional load, travel distance, speed and acceleration, the service life of the energy chain is calculated. As an option, it is possible to enter outside influences such as dirt, impact and the ambient temperature.

The expected service life is specified in double strokes and kilometers.
By clicking on "Catalog page of the series selected", you will receive further information and can enquire about or order the energy chain in the catalog.


The service life calculation is available for selected energy chains and is constantly extended.

igus® Hungária Kft. Ipari Park utca 10.
H-1044 Budapest
Tel. +36-1-306-6486
Fax: +36-1-431-0374

Stocking distributor

Tech-Con Kft. Vésõ utca 9-11
1133 Budapest
Tel. +36-1-412 41 61
Fax +36-1-412 41 71

Megrendelés nyomon követése myigus myCatalog
nincs minimális rendelési mennyiség
800 - 1630 szállítás+tanácsadás kiszállítás 24 órán belül* ingyenes termékminta
Newsletter Registration
Általános Standard Feltételek és Kikötések Lenyomat Általános tudnivalók Adatvédelmi nyilatkozat