Kapcsolattartóm
igus® Hungária Kft.

Ipari Park utca 10.

H-1044 Budapest

+36 1 3066486
+36 1 4310374

Radial deep groove ball bearings with flange

Cost-effective, light and long-lasting
The radial deep groove ball bearings with flange of the xiros® series are made of high-performance plastics that make the bearings up to 60% lighter and 40% more cost-effective. The polymer ball bearings are nevertheless predestined for reliable, long-lasting and economically efficient use in many industrial applications. igus® has ensured this with years of research work. Inner and outer rings, the cage as well as the stainless steel or glass balls of the polymer bearings are robust and resistant to corrosion, media and extreme temperatures. What's more, they enable maintenance-free, low-friction and hygienic dry operation without any lubricating oil. 
 

Termékek

Szűrés

Size
Material
Requirements
Temperatures
other

Termékek száma: 8

xiros® radial deep groove ball bearing, one-sided flange, cover plate at both ends, xirodur F180, stainless steel balls, cage made of PA, mm
  • Antistatic
  • Smooth running
  • Low moisture absorption
  • Dirt-resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xirodur F180
xiros® radial deep groove ball bearing, flange on both sides, cover plate at both ends, xirodur F180, stainless steel balls, cage made of PA, mm
  • Antistatic
  • Smooth running
  • Low moisture absorption
  • Dirt-resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xirodur F180
xiros® radial deep groove ball bearing, flange at one end, cover plate at one end, xirodur S180, stainless steel balls, cage made of PA, mm
  • lowest wear
  • Smooth running
  • Low moisture absorption
  • Dirt-resistant
  • Cost-effective
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xirodur S180

kérésre

Kérésre érhető el
Tovább a termék oldalára

Konzultáció

Szállítás és tanácsadás

Személyesen:

Hétfőtől péntekig reggel 7 és este 8 között.
Szombaton reggel 8 és 12 között.

Online:

24h