ESD energy chains

In an environment where a single static discharge can destroy sensitive electronics or ignite a hazardous atmosphere, igus ESD energy chains guide and protect your cables and hoses while safely dissipating electrostatic charge. Molded from PTB-certified igumid GC, they deliver lasting, maintenance-free conductivity that does not wear off like temporary coatings or additives. Because reliable discharge depends on both material and design, every chain provides continuous conductivity from one end to the other, and 100% of production is tested and documented before shipment. Validated over more than 10 million cycles and proven over years of use in explosion-proof areas, these carriers help you protect equipment, processes, and personnel. The C6 e-chain, for example, carries ESD side links to bring this protection into sensitive cleanroom environments.

Termékek száma: 0
Sajnos ebben a kategóriában jelenleg nincs elérhető termék. Szükséges segítség vagy egyéni megoldás? Az igus® LiveChat azonnal segít Önnek! Vagy kapcsolatfelvételi űrlap

Konzultáció

Alig várom, hogy válaszoljak a kérdéseire

Shipping and consultation