Energy chain 05 series | One-piece, non-openable | Inner height: 10mm

05 series
igus-icon-lupe
05.06.018.0 technical drawing
igus-icon-lupe
05.06.018.0 technical drawing
igus-icon-lupe
05.06.018.0 technical drawing
igus-icon-lupe
play icon05.06.018.0 video
igus-icon-lupe
1 of 5
05 series
Energy chain 05 series | One-piece, non-openable | Inner height: 10mm
Energy chain 05 series | One-piece, non-openable | Inner height: 10mm
Energy chain 05 series | One-piece, non-openable | Inner height: 10mm
Energy chain 05 series | One-piece, non-openable | Inner height: 10mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
6 mm
Bend radius [R]
Bend radius [R]
18 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm