Energy chain 11.031 series | One-piece, non-openable | Inner height: 23mm

Energy chain 11.031 series
igus-icon-lupe
11.031.070.0 technical drawing
igus-icon-lupe
11.031.070.0 technical drawing
igus-icon-lupe
11.031.070.0 technical drawing
igus-icon-lupe
1 of 4
Energy chain 11.031 series
Energy chain 11.031 series | One-piece, non-openable | Inner height: 23mm
Energy chain 11.031 series | One-piece, non-openable | Inner height: 23mm
Energy chain 11.031 series | One-piece, non-openable | Inner height: 23mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
23 mm
Max. cable diameter
Max. cable diameter
21 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
31 mm
Bend radius [R]
Bend radius [R]
70 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm