Energy chain 10 series | One-piece, non-openable | Inner height: 18mm

<p>Energy chain 10 series</p>
igus-icon-lupe
10.015.028.0 technical drawing
igus-icon-lupe
10.015.028.0 technical drawing
igus-icon-lupe
10.015.028.0 technical drawing
igus-icon-lupe
1 of 4
<p>Energy chain 10 series</p>
Energy chain 10 series | One-piece, non-openable | Inner height: 18mm
Energy chain 10 series | One-piece, non-openable | Inner height: 18mm
Energy chain 10 series | One-piece, non-openable | Inner height: 18mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
18 mm
Max. cable diameter
Max. cable diameter
16 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
28 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm