Energy chain 11.080 series | Non-openable | Inner height: 28mm

<p>Energy chain 11.080 series</p>
igus-icon-lupe
11.080.038.0 technical drawing
igus-icon-lupe
11.080.038.0 technical drawing
igus-icon-lupe
11.080.038.0 technical drawing
igus-icon-lupe
1 of 4
<p>Energy chain 11.080 series</p>
Energy chain 11.080 series | Non-openable | Inner height: 28mm
Energy chain 11.080 series | Non-openable | Inner height: 28mm
Energy chain 11.080 series | Non-openable | Inner height: 28mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
28 mm
Max. cable diameter
Max. cable diameter
26 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
80 mm
Bend radius [R]
Bend radius [R]
38 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm