Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm

<p>e-chain 14040</p>
igus-icon-lupe
14040.182.135.0 technical drawing
igus-icon-lupe
14040.182.135.0 technical drawing
igus-icon-lupe
14040.182.135.0 technical drawing
igus-icon-lupe
14040.182.135.0 technical drawing
igus-icon-lupe
1 from 5
<p>e-chain 14040</p>
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Belső magasság [Hi]
Belső magasság [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Nyitási módszer
Nyitási módszer
A belső és a külső ív mentén is felnyitható
Belső szélesség [Bi]
Belső szélesség [Bi]
183 mm
Hajlítási sugár [R]
Hajlítási sugár [R]
135 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
3-4 munkanapon belül indítható

Parts list

(1)
e-chain®
Part No. : 14040.182.135.0Price upon request
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm

Contact us

Contact details

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h