Energy tube R168 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 50mm

Energy tube R168 series
igus-icon-lupe
168.050.100.0.+ technical drawing
igus-icon-lupe
168.050.100.0.+ technical drawing
igus-icon-lupe
168.050.100.0.+ technical drawing
igus-icon-lupe
1 of 4
Energy tube R168 series
Energy tube R168 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 50mm
Energy tube R168 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 50mm
Energy tube R168 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 50mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
50 mm
Max. cable diameter
Max. cable diameter
46 mm
Opening principle
Opening principle
külső ívről nyitható
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
100 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm