Energy chain E300 series | split crossbar along the outer radius | inner height: 48.5mm

easy chain E300 series
igus-icon-lupe
E300.075.075.0 technical drawing
igus-icon-lupe
E300.075.075.0 technical drawing
igus-icon-lupe
E300.075.075.0 technical drawing
igus-icon-lupe
1 of 4
easy chain E300 series
Energy chain E300 series | split crossbar along the outer radius | inner height: 48.5mm
Energy chain E300 series | split crossbar along the outer radius | inner height: 48.5mm
Energy chain E300 series | split crossbar along the outer radius | inner height: 48.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
48.5 mm
Max. cable diameter
Max. cable diameter
35 mm
Opening principle
Opening principle
külső ívről nyitható
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
75 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm