CFX12 clamps with standard base | cable diameter: 6 - 12mm | width: 16mm

CFX12.1 product image
igus-icon-lupe
CFX12.1 technical drawing
igus-icon-lupe
CFX12.1 technical drawing
igus-icon-lupe
1 of 3
CFX12.1 product image
CFX12.1 technical drawing
CFX12.1 technical drawing
  • Safe and secure installation
  • Space-saving and time-saving  installation
  • Durability for dynamic applications thanks to improved pressure elements
igus-icon-lieferzeit-dotCFX12.1
Galvanized steel
6-12
Without shortened counterpan
1

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm