PACOF: split protective hoses

I-PACOF-07B product image
igus-icon-lupe
I-PACOF-07B technical drawing
igus-icon-lupe
1 of 2
I-PACOF-07B product image
I-PACOF-07B technical drawing
  • Specially modified polyamide 6, good positive locking up to IP50
  • Self-extinguishing, free of halogens and cadmium
  • Temperature range: -40°C to 100°C; short-term + 130°C
  • Chemical resistance: Against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
igus-icon-lieferzeit-dotI-PACOF-07B
7

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm