PMACLIP FH: Support – black

I-BFH-07-0 product image
igus-icon-lupe
I-BFH-07-0 technical drawing
igus-icon-lupe
1 of 2
I-BFH-07-0 product image
I-BFH-07-0 technical drawing
  • High-grade formulated polyamide
  • Self-extinguishing, free of halogens, phosphorus and cadmium
  • Outstanding impact resistance
  • Temperature range: -40°C to 105°C; short-term 160°C
igus-icon-lieferzeit-dotI-BFH-07-0
7

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm