Energy chain 2828B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm

Energy chain 2828B series
igus-icon-lupe
2828B.05.063.0 technical drawing
igus-icon-lupe
2828B.05.063.0 technical drawing
igus-icon-lupe
2828B.05.063.0 technical drawing
igus-icon-lupe
1 of 4
Energy chain 2828B series
Energy chain 2828B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
Energy chain 2828B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
Energy chain 2828B series | for extremely long travels and unsupported, side-mounted applications | inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
63 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm