Energy chain 5050C series | for extremely long travels, particularly demanding applications | inner height: 80mm

5050C.05.150.0 product image
igus-icon-lupe
5050C.05.150.0 technical drawing
igus-icon-lupe
5050C.05.150.0 technical drawing
igus-icon-lupe
1 of 3
5050C.05.150.0 product image
5050C.05.150.0 technical drawing
5050C.05.150.0 technical drawing
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
74 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm