1400 series | Openable from both sides along the inner radius | Inner height: 21mm

1400.015.035.0 product image
igus-icon-lupe
1400.015.035.0 technical drawing
igus-icon-lupe
1400.015.035.0 technical drawing
igus-icon-lupe
1400.015.035.0 technical drawing
igus-icon-lupe
1400.015.035.0 technical drawing
igus-icon-lupe
play icon1400.015.035.0 video
igus-icon-lupe
1 of 6
1400 series | Openable from both sides along the inner radius | Inner height: 21mm
1400 series | Openable from both sides along the inner radius | Inner height: 21mm
1400 series | Openable from both sides along the inner radius | Inner height: 21mm
1400 series | Openable from both sides along the inner radius | Inner height: 21mm
1400 series | Openable from both sides along the inner radius | Inner height: 21mm
1400 series | Openable from both sides along the inner radius | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
belső ívről nyitható
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
35 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm