Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm

<p>2700 series</p>
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
1 from 5
<p>2700 series</p>
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
Belső magasság [Hi]
Belső magasság [Hi]
35 mm
Max. cable diameter
Max. cable diameter
32 mm
Nyitási módszer
Nyitási módszer
A külső ív mentén nyitható
Belső szélesség [Bi]
Belső szélesség [Bi]
50 mm
Hajlítási sugár [R]
Hajlítási sugár [R]
63 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
48,06 EUR
2,67 EUR / Chain linkplus VAT and shipping charges
24-48 órán belül indítható

Parts list

(1)
e-chain®
Part No. : 2700.05.063.048,06 EUR
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm

Contact us

Contact details

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h