3500 series | Openable from both sides along the outer radius | Inner height: 45mm

3500 series
igus-icon-lupe
3500.050.075.0 technical drawing
igus-icon-lupe
3500.050.075.0 technical drawing
igus-icon-lupe
3500.050.075.0 technical drawing
igus-icon-lupe
3500.050.075.0 technical drawing
igus-icon-lupe
play icon3500.050.075.0 video
igus-icon-lupe
1 from 6
3500 series
3500 series | Openable from both sides along the outer radius | Inner height: 45mm
3500 series | Openable from both sides along the outer radius | Inner height: 45mm
3500 series | Openable from both sides along the outer radius | Inner height: 45mm
3500 series | Openable from both sides along the outer radius | Inner height: 45mm
3500 series | Openable from both sides along the outer radius | Inner height: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Belső magasság [Hi]
Belső magasság [Hi]
45 mm
Max. cable diameter
Max. cable diameter
42 mm
Nyitási módszer
Nyitási módszer
A külső ív mentén nyitható
Belső szélesség [Bi]
Belső szélesség [Bi]
50 mm
Hajlítási sugár [R]
Hajlítási sugár [R]
75 mm

Article structure & price calculation

Off-centre feedinfo
info
Total price
82,20 EUR
5,48 EUR / Chain linkplus VAT and shipping charges
24-48 órán belül indítható

Parts list

(1)
e-chain®
Part No. : 3500.050.075.082,20 EUR
3500 series | Openable from both sides along the outer radius | Inner height: 45mm

Contact us

Contact details

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h