Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm

Energy chain E6.62 series
igus-icon-lupe
E6.62.350.115.0 technical drawing
igus-icon-lupe
E6.62.350.115.0 technical drawing
igus-icon-lupe
E6.62.350.115.0 technical drawing
igus-icon-lupe
1 of 4
Energy chain E6.62 series
Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm
Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm
Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
62 mm
Max. cable diameter
Max. cable diameter
54 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
350 mm
Bend radius [R]
Bend radius [R]
115 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm