Energy chain E6.80 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 80mm

Energy chain E6.80 series
igus-icon-lupe
E6.80.169.150.0 technical drawing
igus-icon-lupe
E6.80.169.150.0 technical drawing
igus-icon-lupe
E6.80.169.150.0 technical drawing
igus-icon-lupe
1 of 4
Energy chain E6.80 series
Energy chain E6.80 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 80mm
Energy chain E6.80 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 80mm
Energy chain E6.80 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
169 mm
Bend radius [R]
Bend radius [R]
150 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm