Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm

Energy tube R19850
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
1 of 5
Energy tube R19850
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
külső ívről nyitható
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
200 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm