Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm

Energy tube R68 series
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
1 of 5
Energy tube R68 series
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
45 mm
Max. cable diameter
Max. cable diameter
42 mm
Opening principle
Opening principle
külső ívről nyitható
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
100 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm