Energy chain E3.10 series | High dynamics and cleanroom compatible | inner height: 10mm

Energy chain E3.10 series
igus-icon-lupe
E3.10.020.015.0 technical drawing
igus-icon-lupe
E3.10.020.015.0 technical drawing
igus-icon-lupe
1 of 3
Energy chain E3.10 series
E3.10.020.015.0 technical drawing
E3.10.020.015.0 technical drawing
Inner height [Hi]
Inner height [Hi]
10 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
külső ívről nyitható
Inner width [Bi]
Inner width [Bi]
20 mm
Bend radius [R]
Bend radius [R]
15 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm