e-tube R6.52 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 52 mm

Energy tube R6.62
igus-icon-lupe
R6.52.050.075.0 technical drawing
igus-icon-lupe
R6.52.050.075.0 technical drawing
igus-icon-lupe
R6.52.050.075.0 technical drawing
igus-icon-lupe
1 of 4
Energy tube R6.62
e-tube R6.52 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 52 mm
e-tube R6.52 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 52 mm
e-tube R6.52 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 52 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
52 mm
Max. cable diameter
Max. cable diameter
46 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm