Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm

<p>E4.21 series</p>
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
1 of 5
<p>E4.21 series</p>
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
38 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm