Energy tube R4.28 series | Completely closed: openable from one side along the outer radius | Inner height: 28mm

<p>R4.28 series<br></p>
igus-icon-lupe
R4.28.050.075.0 technical drawing
igus-icon-lupe
R4.28.050.075.0 technical drawing
igus-icon-lupe
R4.28.050.075.0 technical drawing
igus-icon-lupe
R4.28.050.075.0 technical drawing
igus-icon-lupe
1 of 5
<p>R4.28 series<br></p>
Energy tube R4.28 series | Completely closed: openable from one side along the outer radius | Inner height: 28mm
Energy tube R4.28 series | Completely closed: openable from one side along the outer radius | Inner height: 28mm
Energy tube R4.28 series | Completely closed: openable from one side along the outer radius | Inner height: 28mm
Energy tube R4.28 series | Completely closed: openable from one side along the outer radius | Inner height: 28mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
28 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
külső ívről nyitható
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Consulting

I look forward to answering your questions

Karasz Krisztián
Karasz Krisztián

igus-icon-phone+36 30 249 1878

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm