igus-icon-lupe
igus-icon-lupe
1 of 2
- Material sliding element: iglide® J
- Mounting type: Threaded bosses
- Installation size: 27 mm rail width
- Load capacity, stat.: 112 lbs (500 N))
igus-icon-lieferzeitNWV-22-27-60-P38
60
38
drylin N prism slide carriage. This robust carriage features a size 27 iglidur J sliding element, ensuring smooth operation. With a load capacity of 112 lbs, it is perfect for various applications. The threaded bosses allow easy mounting.