drylin® W linear carriage

Lubrication-free and maintenance-free

Standard linear carriage

drylin® W linear carriage for linear applications with linear housing made of zinc die-casting
  • With linear housing made of zinc die-casting
  • Sliding elements material: iglidur® J200 
  • Available in different installation sizes
  • With manual clamp (optional)
Buy standard linear carriage

Stainless-steel linear carriages

drylin® W mono slide linear carriage for linear applications
  • Ideal for stainless steel rail WS-ES
  • Material sliding element: iglidur® J 
  • Material: carriage plate V4A (1,4571)
  • Material: housing stainless-steel precision casting (AISI 316) 
Buy stainless-steel linear carriages

Linear carriages with roller bearings

drylin® W linear carriages with hybrid roller bearings
  • Lubrication-free combination of roller and plain bearing
  • Linear housing with integrated rollers
  • Low drive forces
  • Suitable for radial loads
  • More about roller bearings
Buy hybrid carriage

Application examples

banner aigro

AIGRIO UP

The weed control robot from AIGRO UP with drylin® W profile rails and linear housing from igus®.
To the article
Velolift

MAX Velolift

The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.
To the article
Fiedler

Municipal vehicle

The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.
To the article
banner

SLIDE

The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.
To the article

Linear profile carriage for every application

In the drylin® W product range from igus® GmbH, the linear carriages for drylin® W profile rails are a central design element. The essential feature is that the plain bearings of the carriages allow the profile to be guided with a high level of accuracy and smooth running. igus® GmbH has an extensive product range of over 50 different designs of linear guide carriages. As part of the drylin® W series modular system, the carriages in combination with the other design elements enable an almost unlimited variety of models.
  • Large selection
  • Robust
  • Fast assembly
  • Replaceable liners
  • Totally lubrication-free
Configure drylin® W rail and carriage

Easy installation

Save time with the easy mounting of the profile carriages

The linear profile carriages can be mounted in only a few steps. This not only saves time but also installation costs. In addition, downtime is reduced. 
drylin® W – Telepítési utasítások
Image of a profile carriage

Linear carriages for cameras

Smooth operation – with a 3/8 inch threaded hole

Due to their special specifications, the igus® linear carriages are also used as camera carriages. The silent and smooth operation guarantees optimal image recordings. In addition, the system is fast and easy to assemble.  
  • Smooth motion
  • Adjustable braking level thanks to turn-to-fit function
  • Lubrication-free
  • Easy and fast assembly
  • Almost no background ambient noise due to the absence of balls
  • No bending of the profile
Buy camera carriage
Image of a linear carriage for cameras

Mono-slide carriage WWC

Easy installation, no alignment

With the WWC mono-slide carriage the easy assembly of the drylin® W linear carriages is made even easier. No individual pillow blocks due to anodised aluminium carriages.
  • Fast and easy installation
  • No alignment
  • Robust, hard-anodised aluminium
  • Different installation sizes
Buy mono-slide carriage
Image of a profile carriage

General information about drylin® W