Nyelvváltás :

The chainflex® CASE is a cardboard box that allows the drum to be shipped without a pallet. This means that the goods can be dispatched using a parcel delivery service. The chainflex® CASE is not only used for transport, but is also a storage system for cable drums. The cable can be easily unreeled directly from the box. Thanks to the stacking capability, we offer the option of setting up flexible storage facilities. The QR code on the shipping carton makes it easy to reorder online. This not only saves you shipping costs, but also process and storage costs. The chainflex® CASE is available in sizes S and M as well as a refill option for your existing CASEs.
Select your desired cable in the online shop and add the appropriate CASE or the refill option in the next step!
Do you want to clear up the chaos in your storage location and have everything well organised? Then the chainflex® CASE is exactly the right solution! In the video we explain all the advantages of the chainflex® CASE and also offer a refill option. Save time, packaging material and costs!

Easy delivery: The chainflex CASE is dispatched without a pallet and is sent by parcel carrier. This eliminates the expensive costs of a haulage company. You can save up to 84% on shipping costs.
Easy storage: The stacking capability of up to three CASES and the integrated carry handles mean that flexible and individual storage spaces can be created.
Easy unreeling: The portable storage can be set up at the place of use and enables precise unreeling directly from the CASE without wastage.
Simple reordering: Using the QR code on each CASE, the cable can be reordered in the online shop in just a few seconds.
Válassza ki a megfelelő CASE-t két különböző méret közül:
| chainflex CASE M | chainflex CASE S | |||
|---|---|---|---|---|
| • Particularly suitable for thicker cables | • Particularly suitable for shorter and thinner cables | |||
| • Individual storage locations can be created using carrying handles | • Small size for easy handling, even when travelling | |||
| • Maximum filling: 200 metres | • Maximum filling: 200 metres | |||
| • Stackable up to 3 CASES | • Utilise storage space effectively: two CASE S units where one CASE M used to fit | |||
| • Dimensions: 435 x 410 x 407mm | • Dimensions: 435 x 250 x 407mm |
With the refill option, you can easily refill the existing CASE with the desired cable. The reordered cable is supplied on a drum, which you simply replace with the empty reel and insert into the CASE. Every time you reorder cables sold by the metre and reuse your chainflex® CASE, you save up to 38% of the costs and protect the environment at the same time. Up to 2.6kg of packaging waste can be saved with every refill reorder.
The refill element is available for both versions and makes replacing the cable easy and sustainable. So you can keep using your chainflex® CASE.

Itt lehetősége van arra, hogy megismerje a chainflex CASE-t virtuális, háromdimenziós modellként.
chainflex® CASE application examples from the field

Kábel - méterre kapható
A chainflex® megfelel az elektromágneses összeférhetőség biztonsági követelményeinek, valamint az olyan szabványoknak és irányelveknek, mint az UL, CSA, EAC és sok más.

chainflex® guarantee
chainflex® works - 4-year guarantee. Find out all about the unique chainflex® guarantee here.