Nyelvváltás :

iglidur A181PF
The PTFE-free alternative to the proven standard for food contact, iglidur A181, offers the same performance at almost the same price.

iglidur A351
The new material iglidur A351 is ideal for use in applications with food contact that operate at high temperatures in corrosive environments.

iglidur polymer radial shaft seals
With the new press-fit iglidur polymer radial shaft seals, you can protect bearing points simply and cost-effectively from dirt and dust.

iglidur 2K plain bearing
These plain bearings combine an iglidur gliding layer with very low friction with an outer jacket that ensures mechanical stability.
iglidur standards without PTFE
The PTFE-free versions of the bestseller iglidur G for universal applications as well as iglidur X and H for high temperatures and contact with chemicals now complement our PTFE-free plain bearing product range.

Glide pads made of iglidur GLW
The new glide pads are perfect for guiding aluminium or steel rails. Thanks to their shape, they can be customised.

iglidur G2
The particularly low moisture absorption and temperature expansion combined with high dimensional stability allow for very low bearing clearance (G9).

iglidur universal sliding segments
The flexible sliding segments made of the wear-resistant heavy-duty material iglidur Q3 material permit bearing diameters starting at 250mm.

Heavy-duty composite bearing with homogeneous structure
The new fibre composite material for high loads has a homogeneous layer structure and can therefore be flexibly processed on all sides and used in various situations.

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Chat-Service
Monday to Thursday from 8 am - 6 pm.
WhatsApp-Service:
Monday to Thursday from 8 am - 4 pm.