Nyelvváltás :

Do without additional lubricants and use individually customised plain bearings. Predictable service life and high resilience increase reliability
No Lubrication Required
No additional lubrication needed, thanks to solid lubricants integrated into the plain bearings.

Dirt-resistant
Work without problems in dirty conditions and the bearing position remains clean

For high loads
Suitable for use with edge and heavy loads

Vibration damping
The nature of the materials has a vibration-damping effect in the bearing position

Corrosion-free
Can be used without hesitation in contact with moisture and water

UV and weather resistant
Reliable in use in UV rays, heat and cold

For applications with particularly high loads, we offer a range of fibre composite bearings. They combine the excellent sliding properties of our iglidur plain bearings with a high-strength outer shell.

In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Chat-Service
Monday to Thursday from 8 am - 6 pm.
WhatsApp-Service:
Monday to Thursday from 8 am - 4 pm.