Kapcsolattartóm
igus® Hungária Kft.

Ipari Park utca 10.

H-1044 Budapest

+36 1 3066486
+36 1 4310374

Spherical bearings

Say goodbye to expensive, heavy and high-maintenance spherical bearings made of metal. Instead, count on the more economical alternative: igubal® spherical bearings made of a plastic which igus® engineers have turned into an all-round talent in decades of research work: the polymer bearings are up to 40% more cost-effective and up to 80% lighter than metal bearings. They are easy to mount and more economic in operation. Why? Because they are maintenance-free and have a long service life. The polymer bearings permit low-friction dry operation without lubricant, they are resistant to dust and coarse dirt, corrosion-free in wet and damp environments and can be deployed in a wide range of media. They remain reliable in operation, even when they have been exposed to UV radiation from the sun or nuclear radiation for many years. Suitable for temperatures ranging from -30 to +80°C, and even up to +200°C in the HT version.

Termékek

Termékek száma: 8

Variable coupling joint, WDGM, with ball studs, igubal®
  • Socket cup M5, M6, M8 and M10
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
kérésre
 
Szállítási idő kérésre
Tovább a termék oldalára
Variable coupling joint, WDGM-DE, with ball studs, removable, igubal®
  • Socket cup M6
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
  • Easy assembly and disassembly
  • High holding forces when assembled
Variable coupling joint, not removable, WDGM, with ball stud, igubal®
  • Injection-moulded part for series applications, minimum order quantity: 5000
  • Socket cup M6
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
Variable coupling joint, removable at one end, WDGM, with ball stud, igubal®
  • Injection-moulded part for series applications, minimum order quantity: 5000
  • Socket cup M6
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
  • Easy assembly and disassembly
  • High holding forces when assembled
Variable coupling joint, removable at both ends, WDGM, with ball stud, igubal®
  • Injection-moulded part for series applications, minimum order quantity: 5000
  • Socket cup M6
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
  • Easy assembly and disassembly
  • High holding forces when assembled

Konzultáció

Szállítás és tanácsadás

Személyesen:

Hétfőtől péntekig reggel 7 és este 8 között.
Szombaton reggel 8 és 12 között.

Online:

24h