Kapcsolattartóm
igus® Hungária Kft.

Ipari Park utca 10.

H-1044 Budapest

+36 1 3066486
+36 1 4310374

iglidur® tribo-tape liner, B160, mm

  • Low coefficients of friction
  • Wear resistant
  • Easy to cut to size
  • Optional self-adhesive back

Nem biztos abban, hogy megfelelő-e az adott árucikk?

Product description
iglidur® tribo-tape B160
 
igus® tribo-tape liner is designed for versatile lining of tribologically challenged surfaces and shapes, for optimising movement within machine beds, etc. At a thickness of only 0.5 - 1 mm (including the adhesive back + 0.15 mm), very little space is needed. The ease of use (the tape can simply be cut using scissors) and optional self-adhesive back of the liner open up almost endless possibilities for use.
The iglidur® tribo-tape liner is also available with a self-adhesive back for quick and easy installation.
Especially where the iglidur® tribo-tape is a visible part, the new black option now offers even more creative freedom. In addition, the wear resistance has been improved once again compared to iglidur® A160.
Tanúsítványok és szabványok
RoHS compliant<br>According to 2011/65/EU (RoHS 2)
Műszaki adatok
Letöltések

Egyéb megoldások