drylin® NT telescopic guides

The drylin® NT product group consists of telescopic rails with continuous extension lengths of up to 600mm. Snap function is also available as an option. igus® offers a material combination of aluminium and plastic and guarantees quiet operation. The telescopic rails is lightweight and meet high hygiene requirements.

Termékek száma: 11

drylin® NTP-27 polymer telescopic guide

  • Complete telescopic guide made of iglidur polymer material
  • 3-piece structure made of igus® high-performance polymers
  • Extension length 150mm or 125mm
  • Quiet operation with no rolling elements
  • lubrication-free due to igus® high-performance polymers
  • Corrosion-free
  • Low clearance due to spring preload
  • Extension length 150mm available in 5 colours (anthracite, light grey, white, orange, blue)
  • PFAS free variant: NTP-27-18-41-125
den 10,94 EUR/Pc.
7 árucikk, ebből szállításra kész:
7 típus 72 óra múlva indítható
Tovább a termék oldalára

drylin® NT-35 telescopic rails

  • Robust polymer/aluminium version
  • Lightweight
  • Cost-effective
  • Corrosion-resistant
Order accessories directly:
  • End cap flat design
  • End cap, high design
den 23,64 EUR/Pc.
6 árucikk, ebből szállításra kész:
6 típus 72 óra múlva indítható
Tovább a termék oldalára

drylin® NT-60 telescopic rails

  • Robust polymer/aluminium version
  • Lightweight
  • Cost-effective
  • Corrosion-free
  • Individual millimetre precise extension lengths of up to 600mm are easy to configurate in our Configurator for Telescopic Rails in under 5 minutes.
Order accessories directly:
  • End cap flat design
  • End cap, high design
den 58,04 EUR/Pc.
10 árucikk, ebből szállításra kész:
8 típus 72 óra múlva indítható
Tovább a termék oldalára

Telescopic rail, preloaded | drylin® NTV

  • Consistent telescopic rail due to spring pretensioning mechanism
  • Constant drive forces with various preload options
  • With 27mm width very narrow type for 27mm groove
Special lengths available upon request!
den 60,20 EUR/Pc.
8 árucikk, ebből szállításra kész:
8 típus 72 óra múlva indítható
Tovább a termék oldalára

drylin® telescopic rail for high temperatures NT-35-HT

For automation, aviation, furniture construction and many more.
  • Temperature-resistant through sliding element made of iglidur® Q2
  • For horizontal, vertical and lateral installation positions
  • Quiet sliding instead of rolling noise of metallic balls
kérésre
3 árucikk, ebből szállításra kész:
3 típus 72 óra múlva indítható
Tovább a termék oldalára

drylin® NT telescopic rails Heavy Duty

  • Telescopic extension up to 1,000mm in the application area up to max. +80°C
  • Telescopic rail can be ordered with infinite adjustment from 140 - 1,000mm
  • Selected coating with iglidur® IC-05, after test: linear short stroke, lasts up to four times longer than iglidur® IC-01
Order accessories directly:
  • End cap flat design
  • End cap, high design
kérésre
1 árucikk, ebből szállításra kész:
1 típus 10 munkanapon belül indítható
Tovább a termék oldalára

drylin® NT preloaded telescopic guides

  • Consistent telescopic rail due to spring pretensioning mechanism
  • Extensions lengths accurate to the millimetre up to 600mm
  • Load capacity of a drawer with two vertically installed systems, 450mm extension, load capacity 50N
  • No external lubrication
Order accessories directly:
kérésre
2 árucikk, ebből szállításra kész:
2 típus 10 munkanapon belül indítható
Tovább a termék oldalára

drylin NT 35 telescopic rail PTFE free

  • Metal-free center pull-out
  • Millimeter-precise full-extension, partial-extension and over-extension runners
  • Tested in the igus® laboratory
  • 100 % lubrication-free
  • Center section made of iglidur GLW ptfe/pfas free. The outer rails are made of anodized aluminium
Order accessories directly:
  • End cap flat design
  • End cap, high designn
kérésre
2 árucikk, ebből szállításra kész:
2 típus 72 óra múlva indítható
Tovább a termék oldalára

drylin NT 60 telescopic rail PTFE free

  • PTFE-free telescopic slides for seamless adjustment up to 2,000 mm
  • Lubrication-free and quiet
  • Dry-running operation without external lubrication makes the telescopic slides maintenance-free and fail-safe
den 71,99 EUR/Pc.
10 árucikk, ebből szállításra kész:
2 típus 72 óra múlva indítható
Tovább a termék oldalára
Új

drylin® NT-60-DS telescopic rail with extension on both sides

  • Space-saving integration in compact housings or drawer systems
  • Tested: Drawer construction with 2x NT-60, vertical installation position, centric load 200N, requirement of 25,000 cycles (opening and closing) achieved
  • The sliding elements are PTFE-free and PFAS-tested, rails (silver clear anodised/black anodised),  springs and threaded inserts are REACH/RoHS-3 compliant
Új

drylin® NT-60-DS-AR telescopic rail with extension on both sides and anti reflective coating

  • Space-saving integration in small spaces like housings or drawer systems
  • Tested: Drawer construction with 2x NT-60, vertical installation position, centric load 200N, requirement of 25,000 cycles (opening and closing) achieved
  • The sliding elements are PTFE-free and PFAS-tested, rails (silver clear anodised/black anodised),  springs and threaded inserts are REACH/RoHS-3 compliant

Konzultáció

Szállítás és tanácsadás

Személyesen:

Hétfotol péntekig reggel 7 és este 8 között.
Szombaton reggel 8 és 12 között.

Online:

24h


Az "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" kifejezések az igus® SE & Co. KG/ Köln jogilag védett védjegyei a Német Szövetségi Köztársaságban és adott esetben egyes külföldi országokban. Ez a védjegyek nem teljes listája (pl. függőben lévő védjegybejelentések vagy bejegyzett védjegyek) az igus vagy az igus leányvállalatai Németországban, az Európai Unióban, az Egyesült Államokban és/vagy más országokban vagy joghatóságokon.

Az igus® SE & Co. KG felhívja a figyelmet, hogy a következő cégek, illetve az összes többi, hajtásokat gyártó és a webhelyen szereplő cég semmilyen termékét nem értékesíti: Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber. Az igus® által kínált termékek gyártója az igus® SE & Co. KG.